["{\n \"code\" : \"404\",\n \"description\" : \"Value is required, null given for key: rdeSalesModels.\"\n}"]
Studio Shot

Log & Lumber Fork Tines 1219 mm (48 in)

Request A Price Shop Now

Key Specs

Overall Length
103.5 in
1399 mm
Length
96 in
1219 mm
Width
7.1 in
150 mm

Overview

Extra fork tines add versatility to log and lumber fork carriages, providing several styles and lengths to meet your needs.

Product Specifications for 1219 mm (48 in)

Overall Length 103.5 in 1399 mm
Length 96 in 1219 mm
Width 7.1 in 150 mm
Height 40 in 1016 mm
Tine Thickness 3 in 65 mm
Load Capacity 8558.3 lb 4400 kg
Weight 718.7 lb 162 kg
Tine Configuration Non-swinging, Non-Floating Non-swinging, Non-Floating

See how 1219 mm (48 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Log & Lumber Forks at Work

Cat® Log & Lumber Fork Features

Cat® Forks Attachment at Work

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Log & Lumber Forks at Work
Cat® Log & Lumber Fork Features
Cat® Forks Attachment at Work
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.