Studio Shot

Positioners 1323 mm (52.1 in)

Request A Price Shop Now

Key Specs

Height
15.9 in
404 mm
Width
52.1 in
1323 mm
Weight
49.8 lb
22.6 kg

Overview

Adjust fork tine spacing from within the machine.

Product Specifications for 1323 mm (52.1 in)

Height 15.9 in 404 mm
Width 52.1 in 1323 mm
Weight 49.8 lb 22.6 kg
Length 2.6 in 65 mm
Required Hydraulics Standard Flow Standard Flow

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1323 mm (52.1 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.