Studio Shot

Pallet Fork Tines 1120 mm (44 in)

Request A Price Shop Now

Key Specs

Tine Length
44.1 in
1120 mm
Tine Width
3.9 in
100 mm
Tine Height
21.3 in
541 mm

Overview

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Product Specifications for 1120 mm (44 in)

Tine Length 44.1 in 1120 mm
Tine Width 3.9 in 100 mm
Tine Height 21.3 in 541 mm
Tine Thickness 1.8 in 45 mm
Tine Weight 112.7 lb 51.1 kg
Overall Length 47 in 1194 mm

See how 1120 mm (44 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.