Studio Shot

Pallet Fork Tines 1220 mm (48 in) Right Offset

Request A Price Shop Now

Key Specs

Tine Length
48 in
1220 mm
Tine Width
4.8 in
122 mm
Tine Height
31.5 in
800 mm

Overview

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Product Specifications for 1220 mm (48 in) Right Offset

Tine Length 48 in 1220 mm
Tine Width 4.8 in 122 mm
Tine Height 31.5 in 800 mm
Tine Thickness 2 in 50 mm
Tine Weight 191.8 lb 87 kg
Overall Length 51.5 in 1308 mm
Overall Width 6.9 in 175 mm

See how 1220 mm (48 in) Right Offset compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.