1120 mm (44 in)

1120 mm (44 in) Pallet Fork Tines

Request A Price Shop Now

Key Specs

Tine Length
44.1 in
1120 mm
Tine Width
3.9 in
100 mm
Tine Height
25.6 in
651 mm

Product Specifications for 1120 mm (44 in)

Tine Length 44.1 in 1120 mm
Tine Width 3.9 in 100 mm
Tine Height 25.6 in 651 mm
Tine Thickness 2 in 50 mm
Tine Weight 136.5 lb 61.9 kg
Overall Length 47.6 in 1208 mm

See how 1120 mm (44 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1120 mm (44 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.