| Overall Length | 62.9 in 1598 mm |
| Tine Length | 60 in 1524 mm |
| Width | 4.8 in 122 mm |
| Height | 21.6 in 549 mm |
| Tine Thickness | 1.8 in 45 mm |
| Load Capacity | 6199.4 lb 2812 kg |
| Weight | 348.3 lb 158 kg |
Heavy Duty Fork Tines 1524 mm (60 in)
Request A Price Shop NowKey Specs
- Overall Length
- 62.9 in
- 1598 mm
- Tine Length
- 60 in
- 1524 mm
- Width
- 4.8 in
- 122 mm
Overview
Heavy duty fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.
Features At A Glance
Product Specifications for 1524 mm (60 in)
See how 1524 mm (60 in) compares against frequently compared products.
Fork Accessories
1524 mm (60 in)
Selected
- Overall Length
- 62.9 in
- 1598 mm
- Tine Length
- 60 in
- 1524 mm
- Width
- 4.8 in
- 122 mm
Fork Accessories
1219 mm (48 in)
- Overall Length
- 50.9 in
- 1293 mm
- Tine Length
- 48 in
- 1219 mm
- Width
- 4.8 in
- 122 mm
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Heavy Duty Forks at Work
Cat® Heavy Duty Forks Overview
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Compact Machines at Work
Cat® Forks Attachment at Work
An Attachment for Every Job - Cat® Work Tool Attachments