Studio Shot

Pallet Fork Tines 1200 mm (47 in)

Request A Price Shop Now

Key Specs

Tine Length
47.2 in
1200 mm
Tine Width
5.1 in
130 mm
Tine Height
31.5 in
800 mm

Overview

Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Product Specifications for 1200 mm (47 in)

Tine Length 47.2 in 1200 mm
Tine Width 5.1 in 130 mm
Tine Height 31.5 in 800 mm
Tine Thickness 2 in 50 mm
Tine Weight 217.4 lb 98.6 kg
Overall Length 50.7 in 1288 mm

See how 1200 mm (47 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1200 mm (47 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.