Studio Shot

Log & Lumber Fork Tines 1829 mm (72 in)

Request A Price Shop Now

Key Specs

Overall Length
79.1 in
2008 mm
Length
72 in
1829 mm
Width
5.9 in
150 mm

Overview

Extra fork tines add versatility to log and lumber fork carriages, providing several styles and lengths to meet your needs.

Product Specifications for 1829 mm (72 in)

Overall Length 79.1 in 2008 mm
Length 72 in 1829 mm
Width 5.9 in 150 mm
Height 38 in 965 mm
Tine Thickness 2.6 in 65 mm
Load Capacity 6448.5 lb 2925 kg
Weight 447.5 lb 203 kg
Tine Configuration Swinging, Floating Swinging, Floating

See how 1829 mm (72 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Log & Lumber Forks at Work

Cat® Log & Lumber Fork Features

Cat® Forks Attachment at Work

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Log & Lumber Forks at Work
Cat® Log & Lumber Fork Features
Cat® Forks Attachment at Work
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1829 mm (72 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.