Studio Shot

Pallet Fork Carriages 1300 mm (51 in), CWL-A Coupler, Class III

Request A Price Click for Price

Key Specs

Height
25 in
634.2 mm
Width
51 in
1300 mm
Weight
429.9 lb
195 kg

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1300 mm (51 in), CWL-A Coupler, Class III

Height 25 in 634.2 mm
Width 51 in 1300 mm
Weight 429.9 lb 195 kg
Length 12.6 in 321 mm
Tine Spacing 250-1172 mm (10-46 in) centerline to centerline 250-1172 mm (10-46 in) centerline to centerline
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1300 mm (51 in), CWL-A Coupler, Class III compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Forks Attachment at Work

Cat® Forks for Compact Machines at Work

Cat® Forks for Skid Steer Loaders Overview

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Forks Attachment at Work
Cat® Forks for Compact Machines at Work
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.