1372 mm (54 in), Fusion™ Coupler

Semi Millyard Forks 1372 mm (54 in), Fusion™ Coupler

Request A Price Shop Now

Key Specs

Width
70 in
1778 mm
Tine Spacing - Maximum Width
65.7 in
1670 mm
Tine Spacing - Minimum Width
47.6 in
1210 mm

Overview

Stack, carry and sort piles of lumber.

Product Specifications for 1372 mm (54 in), Fusion™ Coupler

Width 70 in 1778 mm
Tine Spacing - Maximum Width 65.7 in 1670 mm
Tine Spacing - Minimum Width 47.6 in 1210 mm
Tine Length 54 in 1372 mm
Tine Width 6 in 152 mm
Maximum Clamp Opening 98.8 in 2510 mm
Minimum Clamp Opening 6 in 152 mm
Weight 4327.7 lb 1963 kg
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1372 mm (54 in), Fusion™ Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Semi Millyard Forks loading loose logs.

Semi Millyard Forks carrying sawn lumber.

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Semi Millyard Forks loading loose logs.
Semi Millyard Forks carrying sawn lumber.

Cat® Semi Millyard Forks at Work

Cat® Semi Millyard Fork Features

Cat® Forks Attachment at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Semi Millyard Forks at Work
Cat® Semi Millyard Fork Features
Cat® Forks Attachment at Work
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the 1372 mm (54 in), Fusion™ Coupler

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.