Studio Shot

Pipe & Pole Forks 1829 mm (72 in), Fusion™ Coupler

Request A Price Click for Price

Key Specs

Width
100.7 in
2559 mm
Tine Length
72 in
1829 mm
Weight
4301.2 lb
1951 kg

Overview

Cat® Pipe & Pole Forks are designed and built for use in oil and gas field drilling, pipe line construction and above-ground utilities work.

Product Specifications for 1829 mm (72 in), Fusion™ Coupler

Width 100.7 in 2559 mm
Tine Length 72 in 1829 mm
Weight 4301.2 lb 1951 kg
Interface Type Fusion™ Coupler Fusion™ Coupler
Required Hydraulics 3rd Function 3rd Function
Carriage Height - Closed Clamp 52 in 1321 mm
Carriage Height - Open Clamp 123.7 in 3143 mm
Tine Spacing - Maximum Width 96 in 2438 mm
Tine Width 8 in 203 mm
Tine Thickness 3 in 76 mm
Load Capacity 7400.9 lb 3357 kg

See how 1829 mm (72 in), Fusion™ Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.