Studio Shot

Semi Millyard Forks 1219 mm (48 in), Pin On

Request A Price Shop Now

Key Specs

Width
70 in
1778 mm
Tine Spacing - Maximum Width
65.7 in
1670 mm
Tine Spacing - Minimum Width
47.6 in
1210 mm

Overview

Stack, carry and sort piles of lumber.

Product Specifications for 1219 mm (48 in), Pin On

Width 70 in 1778 mm
Tine Spacing - Maximum Width 65.7 in 1670 mm
Tine Spacing - Minimum Width 47.6 in 1210 mm
Tine Length 48 in 1219 mm
Tine Width 6 in 152 mm
Maximum Clamp Opening 98.8 in 2510 mm
Minimum Clamp Opening 6 in 152 mm
Weight 3478.9 lb 1578 kg
Interface Type Pin On Pin On

See how 1219 mm (48 in), Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Semi Millyard Forks loading loose logs.
Semi Millyard Forks carrying sawn lumber.