2134mm (84 in)

Construction Forks 2134mm (84 in)

Request A Price Find Dealer

Key Specs

Height
44.5 in
1130 mm
Width
99.5 in
2528 mm
Tine Length
84 in
2134 mm

Overview

Cat® Construction Forks for Medium Wheel Loaders

Product Specifications for 2134mm (84 in)

Height 44.5 in 1130 mm
Width 99.5 in 2528 mm
Tine Length 84 in 2134 mm
Tine Width 7 in 178 mm
Tine Thickness 3.5 in 89 mm
Combined Weight 3192 lb 1448 kg
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 2134mm (84 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model Shot

Model Shot

Check out current offers for the 2134mm (84 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.