Studio Shot
New

Pallet Fork Carriages 1300 mm (51 in)

Request A Price Shop Now

Key Specs

Height
22.7 in
577 mm
Width
51 in
1300 mm
Overall Width
51.7 in
1312 mm

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1300 mm (51 in)

Height 22.7 in 577 mm
Width 51 in 1300 mm
Overall Width 51.7 in 1312 mm
Weight 249.1 lb 113 kg
Length 7.5 in 191 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1300 mm (51 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1300 mm (51 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.