Studio Shot

Pipe & Pole Forks 1524 mm (60 in), Fusion™ Coupler

Request A Price Click for Price

Key Specs

Width
100.7 in
2559 mm
Tine Length
60 in
1524 mm
Weight
3505.3 lb
1590 kg

Overview

Cat® Pipe & Pole Forks are designed and built for use in oil and gas field drilling, pipe line construction and above-ground utilities work.

Product Specifications for 1524 mm (60 in), Fusion™ Coupler

Width 100.7 in 2559 mm
Tine Length 60 in 1524 mm
Weight 3505.3 lb 1590 kg
Interface Type Fusion™ Coupler Fusion™ Coupler
Required Hydraulics 3rd Function 3rd Function
Carriage Height - Closed Clamp 52 in 1321 mm
Carriage Height - Open Clamp 112.3 in 2852 mm
Tine Spacing - Maximum Width 96 in 2438 mm
Tine Width 6 in 152 mm
Tine Thickness 2.5 in 64 mm
Load Capacity 5158.8 lb 2340 kg

See how 1524 mm (60 in), Fusion™ Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.