1525 mm (60 in)

Pallet Fork Tines 1525 mm (60 in)

Request A Price Find Dealer

Key Specs

Tine Length
60 in
1525 mm
Tine Width
6 in
152 mm
Tine Thickness
2.36 in
60 mm

Overview

1525 mm (60 in) Pallet Fork Tines

Product Specifications for 1525 mm (60 in)

Tine Length 60 in 1525 mm
Tine Width 6 in 152 mm
Tine Thickness 2.36 in 60 mm

See how 1525 mm (60 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Image Not Available

Image Not Available

Check out current offers for the 1525 mm (60 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.