1070 mm (42 in)

Pallet Fork Tines 1070 mm (42 in)

Request A Price Find Dealer

Key Specs

Tine Length
42 in
1070 mm
Tine Width
4 in
100 mm
Tine Thickness
1.77 in
45 mm

Overview

1070 mm (42 in)

Product Specifications for 1070 mm (42 in)

Tine Length 42 in 1070 mm
Tine Width 4 in 100 mm
Tine Thickness 1.77 in 45 mm

See how 1070 mm (42 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Image Coming Soon

Image Coming Soon

Check out current offers for the 1070 mm (42 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.