Image Not Available

Pallet Fork Tines 1219 mm (48 in)

Request A Price Find Dealer

Key Specs

Tine Length
48 in
1219 mm
Tine Width
4 in
102 mm
Tine Thickness
2 in
51 mm

Overview

1219 mm (48 in) Pallet Fork Tines

Product Specifications for 1219 mm (48 in)

Tine Length 48 in 1219 mm
Tine Width 4 in 102 mm
Tine Thickness 2 in 51 mm

See how 1219 mm (48 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Image Not Available

Image Not Available

Check out current offers for the 1219 mm (48 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.