1750 mm (69 in) VCE

Pallet Forks 1750 mm (69 in) VCE

Request A Price Find Dealer

Key Specs

Tine Length
69 in
1750 mm
Tine Thickness
3 in
70 mm
Tine Width
8 in
200 mm

Overview

1750mm (69in) VCE Pallet Fork

Product Specifications for 1750 mm (69 in) VCE

Tine Length 69 in 1750 mm
Tine Thickness 3 in 70 mm
Tine Width 8 in 200 mm
Height 48 in 1209 mm
Width 79 in 2000 mm
Outside Tine Width - Maximum Spread 77 in 1550 mm
Operating Weight 2493 lb 1133 kg

See how 1750 mm (69 in) VCE compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model

Alternate View

Model
Alternate View

Check out current offers for the 1750 mm (69 in) VCE

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.