Studio Shot

Pallet Fork Carriages 1524 mm (60 in), IT Coupler, Class III

Request A Price Click for Price

Key Specs

Height
37 in
941 mm
Width
60 in
1524 mm
Overall Width
63.5 in
1614 mm

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1524 mm (60 in), IT Coupler, Class III

Height 37 in 941 mm
Width 60 in 1524 mm
Overall Width 63.5 in 1614 mm
Weight 1142 lb 518 kg
Length 16 in 406 mm
Tine Spacing 222 -1318 mm (8.8-52 in) centerline to centerline 222 -1318 mm (8.8-52 in) centerline to centerline
Interface Type IT Coupler IT Coupler

See how 1524 mm (60 in), IT Coupler, Class III compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Forks Attachment at Work

Cat® Forks for Compact Machines at Work

Cat® Forks for Skid Steer Loaders Overview

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Forks Attachment at Work
Cat® Forks for Compact Machines at Work
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.