Forks-Backhoe loader

Pallet Fork Tines 1067 mm (42 in)

Request A Price Find Dealer

Key Specs

Tine Length
42 in
1067 mm
Tine Width
5 in
127 mm
Tine Thickness
2 in
50 mm

Overview

1067 mm (42 in) Pallet Fork Tines

Product Specifications for 1067 mm (42 in)

Tine Length 42 in 1067 mm
Tine Width 5 in 127 mm
Tine Thickness 2 in 50 mm

See how 1067 mm (42 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Forks-Backhoe loader

Forks-Backhoe loader
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.