Pallet Fork Tines 1200 mm (47 in)

Request A Price Find Dealer

Key Specs

Tine Length
42 in
1070 mm
Tine Width
4 in
100 mm
Tine Thickness
2.36 in
60 mm

Overview

Handles a wide variety of materials, including bulky materials, palletized loads and four-pocket loads.

Product Specifications for 1200 mm (47 in)

Tine Length 42 in 1070 mm
Tine Width 4 in 100 mm
Tine Thickness 2.36 in 60 mm

See how 1200 mm (47 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1200 mm (47 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.