1830 mm (72 in)

Construction Forks 1830 mm (72 in)

Request A Price Find Dealer

Key Specs

Height
44.5 in
1130 mm
Width
99.5 in
2528 mm
Tine Length
72 in
1830 mm

Overview

Cat® Construction Forks for Medium Wheel Loaders

Product Specifications for 1830 mm (72 in)

Height 44.5 in 1130 mm
Width 99.5 in 2528 mm
Tine Length 72 in 1830 mm
Tine Width 7 in 178 mm
Tine Thickness 3.5 in 89 mm
Combined Weight 3053 lb 1385 kg
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1830 mm (72 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model Shot

Model Shot

Check out current offers for the 1830 mm (72 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.