Studio Shot

Pallet Fork Carriages 1300 mm (51 in), CWL-A Coupler, Class II

Request A Price Click for Price

Key Specs

Height
25.8 in
655 mm
Width
51 in
1300 mm
Weight
342.2 lb
155.2 kg

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1300 mm (51 in), CWL-A Coupler, Class II

Height 25.8 in 655 mm
Width 51 in 1300 mm
Weight 342.2 lb 155.2 kg
Length 12.3 in 312 mm
Tine Spacing 216-1176 mm (8.5-46 in) centerline to centerline 216-1176 mm (8.5-46 in) centerline to centerline
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1300 mm (51 in), CWL-A Coupler, Class II compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Forks Attachment at Work

Cat® Forks for Compact Machines at Work

Cat® Forks for Skid Steer Loaders Overview

Cat® Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Forks Attachment at Work
Cat® Forks for Compact Machines at Work
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.