1524mm (60 in)

Construction Forks 1524mm (60 in)

Request A Price Find Dealer

Key Specs

Height
44.5 in
1130 mm
Width
111.5 in
2833 mm
Tine Length
60 in
1524 mm

Overview

Cat® Construction Forks for Medium Wheel Loaders

Product Specifications for 1524mm (60 in)

Height 44.5 in 1130 mm
Width 111.5 in 2833 mm
Tine Length 60 in 1524 mm
Tine Width 7 in 178 mm
Tine Thickness 3.5 in 89 mm
Combined Weight 3027 lb 1373 kg
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1524mm (60 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model Shot

Model Shot

Check out current offers for the 1524mm (60 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.