1300 mm (51 in), Skid Steer Coupler, Class III, 906-908

Pallet Fork Carriages 1300 mm (51 in), Skid Steer Coupler, Class III, 906-908

Request A Price Shop Now

Key Specs

Height
25 in
634 mm
Width
51.2 in
1300 mm
Overall Width
51.7 in
1312 mm

Overview

For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1300 mm (51 in), Skid Steer Coupler, Class III, 906-908

Height 25 in 634 mm
Width 51.2 in 1300 mm
Overall Width 51.7 in 1312 mm
Weight 242.9 lb 110.2 kg
Length 9.6 in 245 mm
Tine Spacing 250-1172 mm (9.8-46.1 in) 250-1172 mm (9.8-46.1 in)
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1300 mm (51 in), Skid Steer Coupler, Class III, 906-908 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1300 mm (51 in), Skid Steer Coupler, Class III, 906-908

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.