Dimensions
Height | 2.76 in 70 mm |
Width | 3.15 in 80 mm |
Length | 9.45 in 240 mm |
Voltage Regulator Group
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
Voltage regulator and mounting hardware for RP4400
Height | 2.76 in 70 mm |
Width | 3.15 in 80 mm |
Length | 9.45 in 240 mm |
Shipping Weight | 0.88 lb 0.4 kg |
UPC | 815683023549 815683023549 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy