Dimensions
Height | 3.35 in 85 mm |
Width | 5.12 in 130 mm |
Length | 5.91 in 150 mm |
Fumes Disposal Group
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
Includes the collector, bracket, hose, and mounting hardware.
Height | 3.35 in 85 mm |
Width | 5.12 in 130 mm |
Length | 5.91 in 150 mm |
Shipping Weight | 0.94 lb 0.43 kg |
UPC | 815683020883 815683020883 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy