Dimensions
Height | 2.01 in 51 mm |
Width | 2.01 in 51 mm |
Length | 3.74 in 95 mm |
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
120VAC GFCI duplex
Height | 2.01 in 51 mm |
Width | 2.01 in 51 mm |
Length | 3.74 in 95 mm |
Shipping Weight | 0.21 lb 0.1 kg |
UPC | 815683021590 815683021590 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy