Dimensions
Height | 0.59 in 15 mm |
Width | 1.97 in 50 mm |
Length | 2.56 in 65 mm |
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
Rain cover for single outlet
Height | 0.59 in 15 mm |
Width | 1.97 in 50 mm |
Length | 2.56 in 65 mm |
Shipping Weight | 0.07 lb 0.03 kg |
UPC | 815683021576 815683021576 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy