Dimensions
Height | 1.69 in 43 mm |
Width | 1.57 in 40 mm |
Length | 4.33 in 110 mm |
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
120VACDuplex
Height | 1.69 in 43 mm |
Width | 1.57 in 40 mm |
Length | 4.33 in 110 mm |
Shipping Weight | 0.44 lb 0.2 kg |
UPC | 815683025772 815683025772 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy