Dimensions
Height | 0.83 in 21 mm |
Width | 0.83 in 21 mm |
Length | 2.13 in 54 mm |
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
Fuel filter.
Height | 0.83 in 21 mm |
Width | 0.83 in 21 mm |
Length | 2.13 in 54 mm |
Shipping Weight | 0.02 lb 0.01 kg |
UPC | 815683021521 815683021521 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy