Dimensions
Height | 1.77 in 45 mm |
Width | 2.95 in 75 mm |
Length | 10.24 in 260 mm |
Includes air filter element, housing, carburetor gasket, and mounting hardware.
Height | 1.77 in 45 mm |
Width | 2.95 in 75 mm |
Length | 10.24 in 260 mm |
Shipping Weight | 1.16 lb 0.53 kg |
UPC | 815683021927 815683021927 |