Dimensions
Height | 2.36 in 60 mm |
Width | 2.95 in 75 mm |
Length | 10.24 in 260 mm |
Includes air filter element, housing, and mounting hardware
Height | 2.36 in 60 mm |
Width | 2.95 in 75 mm |
Length | 10.24 in 260 mm |
Shipping Weight | 1.22 lb 0.55 kg |
UPC | 815683023419 815683023419 |