Dimensions
Height | 0.83 in 21 mm |
Width | 1.3 in 33 m |
Length | 4.33 in 110 mm |
Voltage regulator and mounting hardware
Height | 0.83 in 21 mm |
Width | 1.3 in 33 m |
Length | 4.33 in 110 mm |
Shipping Weight | 0.29 lb 0.13 kg |
UPC | 815683020821 815683020821 |