Dimensions
Height | 9.5 in 240 mm |
Width | 8.9 in 225 mm |
Length | 9.3 in 235 mm |
Alternator for the RP5500 CSA
Height | 9.5 in 240 mm |
Width | 8.9 in 225 mm |
Length | 9.3 in 235 mm |
Gross Weight | 58.7 lb 26.6 kg |
Carton Height | 22.3 in 566 mm |
Carton Width | 16.8 in 427 mm |
Carton Length | 22.6 in 573 mm |
Shipping Weight | 59.8 lb 27.1 kg |
UPC | 815683022283 815683022283 |