Dimensions
Height | 3.15 in 80 mm |
Width | 7.09 in 180 mm |
Length | 7.48 in 190 mm |
Generator cover and mounting hardware for RP2500 and RP3100
Height | 3.15 in 80 mm |
Width | 7.09 in 180 mm |
Length | 7.48 in 190 mm |
Shipping Weight | 0.98 lb 0.45 kg |
UPC | 815683023327 815683023327 |