Dimensions
Height | 4.53 in 115 mm |
Width | 5.12 in 130 mm |
Length | 7.87 in 200 mm |
Includes the vapor canister, mounting plate, hose, and mounting hardware for the CARB version of the RP5500, RP6500E and RP7500E.
Height | 4.53 in 115 mm |
Width | 5.12 in 130 mm |
Length | 7.87 in 200 mm |
Shipping Weight | 1.31 lb 0.6 kg |
UPC | 815683022191 815683022191 |