Dimensions
Height | 3.54 in 90 mm |
Width | 3.54 in 90 mm |
Length | 4.72 in 120 mm |
Includes carburetor, gaskets, and insulator
Height | 3.54 in 90 mm |
Width | 3.54 in 90 mm |
Length | 4.72 in 120 mm |
Shipping Weight | 0.8 lb 0.36 kg |
UPC | 815683020524 815683020524 |