Dimensions
Height | 0.08 in 2 mm |
Width | 1.57 in 40 mm |
Length | 2.36 in 60 mm |
Carburetor / carburetor insulator gasket
Height | 0.08 in 2 mm |
Width | 1.57 in 40 mm |
Length | 2.36 in 60 mm |
Shipping Weight | 0.01 lb 0.01 kg |
UPC | 815683020470 815683020470 |