Dimensions
Height | 0.98 in 25 mm |
Width | 2.76 in 70 mm |
Length | 2.93 in 74.5 mm |
Carburetor / cylinder head insulating plate
Height | 0.98 in 25 mm |
Width | 2.76 in 70 mm |
Length | 2.93 in 74.5 mm |
Shipping Weight | 0.07 lb 0.03 kg |
UPC | 815683021156 815683021156 |