Dimensions
Height | 3.15 in 80 mm |
Width | 5.12 in 130 mm |
Length | 7.87 in 200 mm |
Includes carburetor, gaskets, and insulator for the RP4400.
Height | 3.15 in 80 mm |
Width | 5.12 in 130 mm |
Length | 7.87 in 200 mm |
Shipping Weight | 1.25 lb 0.57 kg |
UPC | 815683023402 815683023402 |