Dimensions
Height | 3.35 in 85 mm |
Width | 3.74 in 95 mm |
Length | 5.71 in 145 mm |
Includes carburetor, fuel tube, fuel filter, and cap.
Height | 3.35 in 85 mm |
Width | 3.74 in 95 mm |
Length | 5.71 in 145 mm |
Shipping Weight | 0.95 lb 0.43 kg |
UPC | 815683025321 815683025321 |