Dimensions
Height | 0.87 in 22 mm |
Width | 2.44 in 62 mm |
Length | 3.11 in 79 mm |
Includes insulator, insulator gasket, and carburetor gasket for INV4000 E.
Height | 0.87 in 22 mm |
Width | 2.44 in 62 mm |
Length | 3.11 in 79 mm |
Gross Weight | 0.09 lb 0.04 kg |
Carton Height | 0.98 in 25 mm |
Carton Width | 5.91 in 150 mm |
Carton Length | 6.3 in 160 mm |
Shipping Weight | 0.15 lb 0.07 kg |
UPC | 815683025314 815683025314 |