Dimensions
Height | 4.72 in 120 mm |
Width | 6.3 in 160 mm |
Length | 15.95 in 405 mm |
Includes RP3600 CSA control panel and mounting hardware. DOES NOT include fuel valve, fuel valve retainer, fuel hoses, and clamps.
Height | 4.72 in 120 mm |
Width | 6.3 in 160 mm |
Length | 15.95 in 405 mm |
Shipping Weight | 6.68 lb 3.03 kg |
UPC | 815683020739 815683020739 |