Dimensions
Height | 4.72 in 120 mm |
Width | 6.5 in 165 mm |
Length | 15.94 in 405 mm |
Includes control panel and mounting hardware. DOES NOT include fuel valve, fuel valve retainer, fuel hoses, and clamps.
Height | 4.72 in 120 mm |
Width | 6.5 in 165 mm |
Length | 15.94 in 405 mm |
Shipping Weight | 4.77 lb 2.16 kg |
UPC | 815683023303 815683023303 |