Dimensions
Height | 1.97 in 50 mm |
Width | 7.28 in 185 mm |
Length | 11.22 in 285 mm |
Includes muffler side cover, rubber cushion, clips, and bolts.
Height | 1.97 in 50 mm |
Width | 7.28 in 185 mm |
Length | 11.22 in 285 mm |
Shipping Weight | 1.81 lb 0.82 kg |
UPC | 815683025024 815683025024 |