Dimensions
Height | 2.36 in 60 mm |
Width | 15.16 in 385 mm |
Length | 19.09 in 485 mm |
Includes left cover, recoil guide, recoil plate, recoil handle, and mounting hardware.
Height | 2.36 in 60 mm |
Width | 15.16 in 385 mm |
Length | 19.09 in 485 mm |
Shipping Weight | 5.2 lb 2.36 kg |
UPC | 815683025079 815683025079 |