Dimensions
Height | 5.91 in 150 mm |
Width | 9.84 in 250 mm |
Length | 11.81 in 300 mm |
Includes crankcase cover, crankcase cover gasket, and mounting hardware.
Height | 5.91 in 150 mm |
Width | 9.84 in 250 mm |
Length | 11.81 in 300 mm |
Shipping Weight | 4.45 lb 2.02 kg |
UPC | 815683021835 815683021835 |