Dimensions
Height | 2.64 in 67 mm |
Width | 1.06 in 27 mm |
Length | 1.06 in 27 mm |
Oil level gauge for INV1250 and INV2000 includes oil plug and washer.
Height | 2.64 in 67 mm |
Width | 1.06 in 27 mm |
Length | 1.06 in 27 mm |
Shipping Weight | 0.02 lb 0.01 kg |
UPC | 815683025239 815683025239 |